??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 21K-PS-C-2-PU-05
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 21K-PS-C-2-PU-05
VERF
Availability
Available
BC
Order code
BMF0028
TC
Product identifier
BMF 21K-PS-C-2-PU-05
PX
Product view
40575_00
ICON
WEBINC
Product family
Round cylinder;Cylinder with tie rod
W
Weight
0.084 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = 33 x 23 x 11 mm, Principle of operation = Magnetic field sensor, Cable = PUR, 5 m, Application = Pneumatic cylinder with tie rods, Pneumatic cylinder with DUO rail, Round cylinder, Profile cylinder, Housing material = PBT, Switching output = PNP normally open (NO), Switching frequency = 10000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.